5.1 Pin Usage
All pins that are not in use on the EDBG, will be tri-stated. This is done to avoid signal contention. Note that the tri-stating of serial communication lines and external interference could lead to unintended data to be received by the target MCU.