Up to 15 trigger sources
to other peripheral modules
CPU-independent state
machine-based instruction sequencer
Two 16-bit general
purpose timers
Four SCCP Modules, which Include
Timer, Capture/Compare and PWM:
Two 16-bit timers or one
32-bit timer in each module
PWM resolution down to
2.5 ns (one output per SCCP module)
16- or 32-bit
capture
4-deep capture
buffer
Fully Asynchronous Operation, Available in Sleep Modes
DS70005630A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.