Up to 2 Msps conversion
rate per channel at 12-bit resolution
Up to 20 input
channels
Dedicated result buffer
for each analog channel
Flexible and independent
ADC trigger sources
Four digital
comparators
Four oversampling filters
for increased resolution
One Analog Comparator:
30 ns analog
comparator
One 12-bit DAC:
Hardware slope
compensation
DS70005630A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.