3.2 Ordering Information
A clarification has been made to tables titled ‘Package Type’ for all devices documented
in the data sheet:
- A note to the 32M1-A row was added informing that the package type can be delivered in two different styles
| Package Type | |
|---|---|
| 32A | 32-lead, (1.0 mm) Plastic Thin Quad Flat Package (TQFP) |
| 28M1 | 28-pad, 4 x 4 x 1.0 body, Lead Pitch 0.45 mm Very Thin Plastic Quad Flat No-Lead (VQFN) |
| 32M1-A(1) | 32-pad, 5 x 5 x 1.0 body, Lead Pitch 0.50 mm Thin Plastic Quad Flat No-Lead (VQFN) |
| 28P3 | 28-lead, 0.300” Wide, Skinny Plastic Dual Inline Package (SPDIP) |
- This package type can be delivered with two different styles with reference numbers ‘C04-21400’ (punched) and ‘C04-21395’ (sawn) as shown in section 3.2.1 - 32M1-A. For PCB layouts, it is recommended to take both recommended land patterns into consideration.