3.1.1 Low-Power Crystal Oscillator
A clarification has been made to Table 9-4 Start-Up Times for the Low-Power Crystal Oscillator Clock Selection, where 14 CK in the column Additional Delay from Reset (VCC = 5.0V) has been replaced by 19 CK. Functional changes are shown in bold.
Table 9-4. Start-Up Times for the Low-Power Crystal Oscillator Clock Selection
| Oscillator Source/Power Conditions | Start-Up Time from Power-Down and Power-Save | Additional Delay from Reset (VCC = 5.0V) | CKSEL0 | SUT[1:0] |
|---|---|---|---|---|
| Ceramic resonator, fast rising power | 258 CK | 19 CK + 4 ms(1) | 0 | 00 |
| Ceramic resonator, slowly rising power | 258 CK | 19 CK + 65 ms(1) | 0 | 01 |
| Ceramic resonator, BOD enabled | 1K CK | 19 CK(2) | 0 | 10 |
| Ceramic resonator, fast rising power | 1K CK | 19 CK + 4 ms(2) | 0 | 11 |
| Ceramic resonator, slowly rising power | 1K CK | 19 CK + 65 ms(2) | 1 | 00 |
| Crystal Oscillator, BOD enabled | 16K CK | 19 CK | 1 | 01 |
| Crystal Oscillator, fast rising power | 16K CK | 19 CK + 4 ms | 1 | 10 |
| Crystal Oscillator, slowly rising power | 16K CK | 19 CK + 65 ms | 1 | 11 |
Note:
- These options should only be used when not operating close to the maximum device frequency and only if frequency stability at start-up is not important for the application. These options are not suitable for crystals.
- These options are intended for use with ceramic resonators and will ensure frequency stability at start-up. They can also be used with crystals when not operating close to the maximum device frequency and if frequency stability at start-up is unimportant for the application.