1.1 PIC32CK SG01/GC01 Curiosity Ultra Features
The following are key features of the PIC32CK SG01/GC01 Curiosity Ultra development board:
- PIC32CK2051SG01144 or PIC32CK2051GC01144,120 MHz, 2 MB Flash, 512 KB SRAM
- On-Board debugger (PKoB4)
- Real time Programming and Debugging
- Virtual COM port (VCOM)
- Data Gateway Interface (DGI)
- Arduino Uno R3 compatible interface
- Xplained pro extension compatible interface
- Motor Control interface
- MikroBus™Socket
- On-Board Temperature Sensor
- 2x user buttons
- 2x user LEDs
- Graphics interface
- 10/100 MB Ethernet
- Hi-Speed USB Type-C™
- Full-Speed USB 2.0 (Micro)