3.2 RTG4 SSO Guidelines

The use of virtual ground pins is not needed for RTG4™. This is due to flip-chip design, improved package characteristics, and on-package decoupling.

The number of SSOs mentioned in the RT4G150 device SSO guideline tables is per bank.

The following table lists the MSIO SSO guidelines and standards when SSO load for MSIO is 500Ω, in parallel with 50 pF load, at a pulse width of 1 ns for RT4G150-LG1657-PROTO and Production devices.

Table 3-14. MSIO SSO Guidelines at 1 ns Pulse Width for RT4G150-LG1657-PROTO and Production Devices

I/O Standards

Drive Strength (mA)

SSOs Causing GND Bounce

SSOs Causing VDDI Bounce

LVTTL

16

76

76

12

76

76

8

76

76

4

76

76

2

76

76

LVCMOS25

14

76

76

12

76

76

8

76

76

6

76

76

4

76

76

2

76

76

LVCMOS18

12

76

76

8

76

76

6

76

76

4

76

76

2

76

76

LVCMOS15

8

76

76

6

76

76

4

76

76

2

76

76

LVCMOS12

4

76

76

2

76

76

The following table lists the MSIO SSO guidelines and standards when SSO load for MSIO is 500Ω, in parallel with 50 pF load, at a pulse width of 0 ns for RT4G150-LG1657-PROTO and Production devices.

Table 3-15. MSIO SSO Guidelines at 0 ns Pulse Width for RT4G150-LG1657-PROTO and Production Devices

I/O Standards

Drive Strength (mA)

SSOs Causing GND Bounce

SSOs Causing VDDI Bounce

LVTTL

16

76

76

12

76

76

8

76

76

4

76

76

2

76

76

LVCMOS25

14

76

76

12

76

76

8

76

76

6

76

76

4

76

76

2

76

76

LVCMOS18

12

76

76

8

76

76

6

76

76

4

76

76

2

76

76

LVCMOS15

8

76

76

6

76

76

4

76

76

2

76

76

LVCMOS12

4

76

76

2

76

76

The following table lists the MSIOD SSO guidelines and standards when SSO load for MSIOD is 500Ω, in parallel with 50 pF load, at a pulse width of 1 ns for RT4G150-LG1657-PROTO and Production devices.

Table 3-16. MSIOD SSO Guidelines at 1 ns Pulse Width for RT4G150-LG1657-PROTO and Production Devices

I/O Standards

Drive Strength (mA)

SSOs Causing GND Bounce

SSOs Causing VDDI Bounce

LVCMOS25

10

76

76

8

76

76

6

76

76

4

76

76

2

76

76

LVCMOS18

8

76

76

6

76

76

4

76

76

2

76

76

LVCMOS15

6

76

76

4

76

76

2

76

76

LVCMOS12

4

76

76

2

76

76

The following table lists the MSIOD SSO guidelines and standards when SSO load for MSIOD is 500Ω, in parallel with 50 pF load, at 0 ns pulse width for RT4G150-LG1657-PROTO and Production devices.

Table 3-17. MSIOD SSO Guidelines at 0 ns Pulse Width for RT4G150-LG1657-PROTO and Production Devices

I/O Standards

Drive Strength (mA)

SSOs Causing GND Bounce

SSOs Causing VDDI Bounce

LVCMOS25

10

76

76

8

76

76

6

76

76

4

76

76

2

76

76

LVCMOS18

8

76

76

6

76

76

4

76

76

2

76

76

LVCMOS15

6

76

76

4

76

76

2

76

76

LVCMOS12

4

76

76

2

76

76

The following table lists the DDRIO SSO guidelines and standards when trace load for DDRIO is 17 pF, at a pulse width of 1 ns for RT4G150-LG1657-PROTO and Production devices.

Table 3-18. DDRIO SSO Guidelines at 1 ns Pulse Width for RT4G150-LG1657-PROTO and Production Devices

I/O Standards

Drive Strength (mA)

SSOs Causing GND Bounce

SSOs Causing VDDI Bounce

LVCMOS25

16

16

76

12

76

76

8

76

76

6

76

76

4

76

76

2

76

76

LVCMOS18

16

76

76

12

76

76

10

76

76

8

76

76

6

76

76

4

76

76

2

76

76

LVCMOS15

12

76

76

10

76

76

8

76

76

6

76

76

4

76

76

2

76

76

LVCMOS12

8

76

76

4

76

76

2

76

76

The following table lists the DDRIO SSO guidelines and standards when trace load for DDRIO is 17 pF, at a pulse width of 0 ns for RT4G150-LG1657-PROTO and Production devices.

Table 3-19. DDRIO SSO Guidelines at 0 ns Pulse Width for RT4G150-LG1657-PROTO and Production Devices

I/O Standards

Drive Strength (mA)

SSOs Causing GND Bounce

SSOs Causing VDDI Bounce

LVCMOS25

16

6

56

12

14

76

8

24

76

6

34

76

4

76

76

2

76

76

LVCMOS18

16

16

76

12

24

76

10

76

76

8

76

76

6

76

76

4

76

76

2

76

76

LVCMOS15

12

22

76

10

76

76

8

76

76

6

76

76

4

76

76

2

76

76

LVCMOS12

6

76

76

4

76

76

2

76

76

The following table lists the pushout delays for MSIO, MSIOD, when SSO load is 500Ω, in parallel with 50 pF load and for DDRIO, when trace load is 17 pF, in RT4G150-LG1657-PROTO and Production devices.

Table 3-20. Pushout Delays in RT4G150-LG1657-PROTO and Production Devices1
I/O StandardsMSIOMSIODDDRIO
I/O Drive Strength (mA)Maximum Push Out Delay Measured (ns)I/O Drive Strength (mA) Maximum Push Out Delay Measured (ns)I/O Drive Strength (mA)Maximum Push Out Delay Measured (ns)
LVTTL160.101————
LVTTL40.121————
LVCMOS25 16 0.146100.128160.152
LVCMOS25 ——40.153——
LVCMOS18120.189 80.141 160.158
LVCMOS18——20.164——
LVCMOS1580.22660.148120.153
LVCMOS15——20.155——
LVCMOS12 40.27640.18560.169
Note:
  1. MSIO, MSIOD, and DDRIO do not support the same drive strength combinations. Hence, the unsupported drive strengths and their corresponding cells are marked empty with em dash.

The following table lists the MSIO SSO guidelines and standards when SSO load for MSIO is 499Ω in parallel with 50 pF load, at a pulse width of 0 ns for RT4G150-CQ352 production devices.

Table 3-21. MSIO SSO Guidelines at 0 nS Pulse Width for RT4G150-CQ352 Devices

I/O Standards

Drive Strength (mA)

SSOs Causing GND Bounce

SSOs Causing VDDI Bounce

LVCMOS33/LVTTL

161028
121234
82254
45458
25858

LVCMOS25

142026
122230
82636
63454
45458
25858

LVCMOS18

125446
105454
85858
65858
45858
25858

LVCMOS15

85858
65858
45858
25858
LVCMOS1245858
25858

The following table lists the MSIO SSO guidelines and standards when SSO load for MSIO is 499Ω in parallel with 50 pF load, at a pulse width of 1 ns for RT4G150-CQ352 production devices.

Table 3-22. MSIO SSO Guidelines at 1 nS Pulse Width for RT4G150-CQ352 Devices

I/O Standards

Drive Strength (mA)

SSOs Causing GND Bounce

SSOs Causing VDDI Bounce

LVCMOS33/LVTTL

163858
125258
85858
45858
25858

LVCMOS25

145858
125858
85858
65858
45858
25858

LVCMOS18

125858
105858
85858
65858
45858
25858

LVCMOS15

85858
65858
45858
25858
LVCMOS1245858
25858

The following table lists the pushout delays for MSIO, when SSO load is 499Ω, in parallel with 50 pF load, in RT4G150-CQ352 production devices.

Table 3-23. Pushout Delays for MSIO in RT4G150-CQ352 Devices
I/O StandardsDrive Strength (mA)Rising Edge Delay (ps)Falling Edge Delay (ps)
LVCMOS33/LVTTL16312238
12285233
8258211
4203178
2172163
LVCMOS2514314245
12303247
8276230
6255224
4232207
2159173
LVCMOS1812331256
10325255
8303253
6269245
4236231
2203224
LVCMOS158360235
6343234
4303246
2231227
LVCMOS124355156
2198152