1.6.18.17 QSPI_CLOCK_POLARITY Enum

C

The QSPI clock polarity options vary based on device family. Refer to the generated header file for the actual clock polarity options enumerator constants.

Summary

Identifies QSPI Clock Polarity Options

Description

This enumeration identifies possible SPI Clock Polarity Options.

Remarks

Used in SPI mode.