1.6.18.16 QSPI_CLOCK_PHASE Enum

C

The QSPI clock phase options vary based on device family. Refer to the generated header file for the actual clock phase options enumerator constants.

Summary

Identifies QSPI Clock Phase Options

Description

This enumeration identifies possible SPI Clock Phase Options.

Remarks

Used in SPI mode.