1.31.16.12 TCx_Timer32bitPeriodGet Function

C

/* x = TC instance number */
uint32_t TCx_Timer32bitPeriodGet( void );

Summary

Reads the period value of given timer.

Description

This function reads the value of period.

Precondition

TCx_TimerInitialize() function must have been called first.

Parameters

None.

Returns

Param Description
period - The timer's period value

Example

uint32_t period = 0;
TC0_TimerInitialize();
period = TC0_Timer32bitPeriodGet();

Remarks

The caller must know the number of significant bytes of timer. Period value is right-aligned.