1.31.16.25 TCx_CompareStop Function

C

/* x = TC instance number */
void TCx_CompareStop( void );

Summary

Stops the timer for given TC instance.

Description

This function stops the clock and thus timer.

Precondition

TCx_CompareInitialize() function must have been called first. Also counter should have been started with TCx_CompareStart() function call.

Parameters

None.

Returns

None.

Example

TC0_CompareInitialize();
TC0_CompareStart();
TC0_CompareStop();

Remarks

None.