1.11.15.14 NVM_BootFlashWriteProtectDisable Function

C

void NVM_BootFlashWriteProtectDisable( NVM_BOOT_FLASH_WRITE_PROTECT writeProtectPage )

Summary

Un-Protect Boot Flash Memory Page to perform Writes

Description

Un-Protects the specified Boot Flash Page to perform writes. It can be used to Disable protection for both Upper and Lower Boot flash pages on applicable devices

Precondition

None

Parameters

Param Description
writeProtectPage Boot Flash Page to be Un-Protected.

Returns

None.

Example

The boot flash protect pages vary based on device family. Refer to the generated header file for the actual boot flash protect page enumerator constant to be used with the API.

// Un-Protects Boot flash Page 0
NVM_BootFlashWriteProtectDisable(NVM_BOOT_WRITE_PROTECT_0);
// Un-Protects Upper Boot flash Page 0
NVM_BootFlashWriteProtectDisable(NVM_UPPER_BOOT_WRITE_PROTECT_0);