1.11.15.18 NVM_BOOT_FLASH_WRITE_PROTECT_LOCK Enum

C

typedef enum
{
    /* Lock the Upper Boot Write Protect pages */
    NVM_UPPER_BOOT_WRITE_PROTECT_LOCK = _NVMBWP_UBWPULOCK_MASK,
    
    /* Lock the Upper Boot Write Protect pages */
    NVM_LOWER_BOOT_WRITE_PROTECT_LOCK = _NVMBWP_LBWPULOCK_MASK,
    
} NVM_BOOT_FLASH_WRITE_PROTECT_LOCK;

Summary

Defines the Write protect lock pages.

Description

This enumeration defines the upper and lower write protect lock pages.

Remarks

None