1.23.15.17 NVM_BOOT_FLASH_WRITE_PROTECT Enum

C

The boot flash protect pages vary based on device family. Refer to the generated header file for the actual boot flash protect page enumerator constants.

Summary

Defines the Boot flash write protect pages.

Description

This enumeration defines the enumerator constants for boot flash write protect pages.

Remarks

None