1.33.7.5 EIC_InterruptEnable Function

C

void EIC_InterruptEnable (EIC_PIN pin)

Summary

Enable external interrupt on the specified pin.

Description

This function enables interrupt generation on the specified external interrupt pin.

Precondition

EIC_Initialize() function must have been called

Parameters

Param Description
pin EIC Pin number

Returns

None

Example

EIC_InterruptEnable(EIC_PIN_3);

Remarks

None.