1.6.10.5 EIC_InterruptEnable Function
C
void EIC_InterruptEnable (EIC_PIN pin)
Summary
Enable external interrupt on the specified pin.
Description
This function enables interrupt generation on the specified external interrupt pin.
Precondition
EIC_Initialize() function must have been called
Parameters
Param | Description |
---|---|
pin | EIC Pin number |
Returns
None
Example
EIC_InterruptEnable(EIC_PIN_3);
Remarks
None.