1.7.22.59 TAMPER_CHANNEL Enum

C

typedef enum
{
    TAMPER_CHANNEL_0,
    TAMPER_CHANNEL_1,
    TAMPER_CHANNEL_2,
    TAMPER_CHANNEL_3,
    TAMPER_CHANNEL_4
} TAMPER_CHANNEL;

Summary

Possible Tamper Channel Mask.

Description

This enumeration defines the possible Tamper Channel mask.

Remarks

This Feature may not be available on all devices. Refer to device Datasheet for more information.