1.32.24.59 TAMPER_CHANNEL Enum
C
typedef enum { TAMPER_CHANNEL_0, TAMPER_CHANNEL_1, TAMPER_CHANNEL_2, TAMPER_CHANNEL_3, TAMPER_CHANNEL_4 } TAMPER_CHANNEL;
Summary
Possible Tamper Channel Mask.
Description
This enumeration defines the possible Tamper Channel mask.
Remarks
This Feature may not be available on all devices. Refer to device Datasheet for more information.