1.19.4.5 CORETIMER_DelayMs Function

C

CORETIMER_DelayMs(uint32_t delay_ms);

Summary

Generates blocking delay in milliseconds

Description

This function used to generate blocking delay in milliseconds.

Precondition

Coretimer should be on and running.

Parameters

Param Description
delay_ms delay value for Core timer to generate in milliseconds

Returns

None.

Example

uint32_t delay_ms = 0x100;
CORETIMER_Initialize();
CORETIMER_DelayMs(delay_ms);

Remarks

None.