1.3.2.2 ADCx_Enable Function
C
void ADCx_Enable( void ); // x is instance of the peripheral and it is applicable only for devices having multiple instances of the peripheral.
Summary
Enables given instance of ADC peripheral.
Description
This function enables the given instance of ADC.
Precondition
ADCx_Initialize() function must have been called first for the associated instance.
Parameters
None.
Returns
None.
Example
ADC0_Initialize(); ADC0_Enable();
Remarks
If ADC instance is operating in slave mode, do not call ADCx_Enable function. Slave ADC is enabled by master ADC.