1.3.2.13 ADC_POSINPUT Enum

C

The ADC positive input vary based on device family. Refer to the generated header file for the actual positive input types and values.

Summary

Identifies ADC positive input pin to select.

Description

Enum for the possible positive MUX input selections for the ADC.

Remarks

None.