1.12.17.1 PMP_Initialize Function

C

void PMP_Initialize(void)

Summary

This function initializes the PMP controller of the device.

Description

Sets up a PMP controller for subsequent transfer activity.

Precondition

PMP channels should be configured in PMP manager.

Parameters

None.

Returns

None.

Example

PMP_Initialize();

Remarks

None.