1.17.13.1 PMP_Initialize Function
C
void PMP_Initialize(void)
Summary
This function initializes the PMP controller of the device.
Description
Sets up a PMP controller for subsequent transfer activity.
Precondition
PMP channels should be configured in PMP manager.
Parameters
None.
Returns
None.
Example
PMP_Initialize();
Remarks
None.