1.23.24.8 SQI_XIP_ADDR_BYTES Enum

C

typedef enum
{
    ZERO_ADDR_BYTES = 0x0,
    ONE_ADDR_BYTES = 0x1,
    TWO_ADDR_BYTES = 0x2,
    THREE_ADDR_BYTES = 0x3,
    FOUR_ADDR_BYTES = 0x4,
} SQI_XIP_ADDR_BYTES;

Summary

Defines the data type to specify the number of address bytes.

Description

SQI XIP Address Bytes can be used to specify the number of address bytes to be used while setting up the SQI peripheral in XIP mode.

Remarks

None.