1.23.24.7 SQI_LANE_MODE Enum

C

typedef enum
{
    SINGLE_MODE = 0x0,
    DUAL_MODE = 0x1,
    QUAD_MODE = 0x2
} SQI_LANE_MODE;

Summary

Defines the data type to specify the type of lane.

Description

SQI Lane Mode can be used to specify the lane to be used for SQI transaction

Remarks

None.