1.6.2.3 ADCHS_ModulesDisable Function
C
void ADCHS_ModulesDisable (ADCHS_MODULE_MASK modulesMask)
Summary
Disables the ADC modules
Description
This function disables ADC modules specified in modulesMask
Precondition
ADCHS_Initialize() must have been called first for the associated instance.
Parameters
Param | Description |
---|---|
modulesMask | set of ADC modules |
Returns
None.
Example
ADCHS_Initialize(); ADCHS_ModulesDisable(ADCHS_MODULE0_MASK | ADCHS_MODULE3_MASK);
Remarks
This function does not enable channels which are not included in the module mask.