1.6.2.27 ADCHS_ComparatorxStatusGet Function
C
bool ADCHS_ComparatorxStatusGet(void)
Summary
Returns the Comparator status
Description
Returns the Comparator status. This API is generated when interrupt mode is disabled.
Precondition
ADCHS_Initialize() must have been called first for the associated instance.
Parameters
None
Returns
Returns Comparator status
Example
if (ADCHS_Comparator1StatusGet()) { }
Remarks
None