1.15.16.18 SPI_CLOCK_PHASE Enum
C
/* SPI master mode */ The SPI_CLOCK_PHASE enumerations vary based on the device family. Refer the generated header file for the actual SPI_CLOCK_PHASE enumerator constants.
Summary
This enumeration constant defines the possible values for SPI clock phase
Description
This enumeration constant defines the possible values for SPI clock phase
Remarks
None