1.15.16.14 SPI_SLAVE_ERROR Enum

C

/* SPI slave mode */

The SPI_SLAVE_ERROR enumerations vary based on the device family. Refer the generated header file for the actual SPI_SLAVE_ERROR enumerator constants.

Summary

Defines the enumeration constants associated with SPI slave mode errors

Description

Defines the enumeration constants associated with SPI slave mode errors. An error of this type is returned by the SPIx_ErrorGet() API.

Remarks

None