1.17.18.18 SPI_CLOCK_PHASE Enum

C

/* SPI master mode */

The SPI_CLOCK_PHASE enumerations vary based on the device family. Refer the generated header file for the actual SPI_CLOCK_PHASE enumerator constants.

Summary

This enumeration constant defines the possible values for SPI clock phase

Description

This enumeration constant defines the possible values for SPI clock phase

Remarks

None