1.9.17.2 RSTC_BackupExitCauseGet Function

C

RSTC_BKUPEXIT_CAUSE RSTC_BackupExitCauseGet (void)

Summary

Reports the cause of the Backup Exit.

Description

This function returns the cause of the Backup exit.

Precondition

None.

Parameters

None.

Returns

Returns the cause of the Backup Exit.

Example

if (RSTC_BackupExitCauseGet() == RSTC_BKUPEXIT_CAUSE_HIB0)
{
    //Application related tasks
}

Remarks

Refer to the specific device data sheet to determine availability.