1.41.5.51 FLEXCOM_SPI_CLOCK_POLARITY Enum

C

/* SPI master mode */

typedef enum
{
    /* The inactive state value of clock is logic level zero */
    FLEXCOM_SPI_CLOCK_POLARITY_IDLE_LOW = 0 << FLEX_SPI_CSR_CPOL_Pos,
    
    /* The inactive state value of clock is logic level one */
    FLEXCOM_SPI_CLOCK_POLARITY_IDLE_HIGH = 1 << FLEX_SPI_CSR_CPOL_Pos,
    
    /* Force the compiler to reserve 32-bit space for each enum value */
    FLEXCOM_SPI_CLOCK_POLARITY_INVALID = 0xFFFFFFFF
    
}FLEXCOM_SPI_CLOCK_POLARITY;

Summary

Identifies FLEXCOM SPI Clock Polarity Options

Description

This enumeration identifies possible FLEXCOM SPI Clock Polarity Options.

Remarks

None.