1.41.5.50 FLEXCOM_SPI_DATA_BITS Enum
C
/* SPI master mode */ typedef enum { FLEXCOM_SPI_DATA_BITS_8 = FLEX_SPI_CSR_BITS_8_BIT_Val << FLEX_SPI_CSR_BITS_Pos, FLEXCOM_SPI_DATA_BITS_9 = FLEX_SPI_CSR_BITS_9_BIT_Val << FLEX_SPI_CSR_BITS_Pos, FLEXCOM_SPI_DATA_BITS_10 = FLEX_SPI_CSR_BITS_10_BIT_Val << FLEX_SPI_CSR_BITS_Pos, FLEXCOM_SPI_DATA_BITS_11 = FLEX_SPI_CSR_BITS_11_BIT_Val << FLEX_SPI_CSR_BITS_Pos, FLEXCOM_SPI_DATA_BITS_12 = FLEX_SPI_CSR_BITS_12_BIT_Val << FLEX_SPI_CSR_BITS_Pos, FLEXCOM_SPI_DATA_BITS_13 = FLEX_SPI_CSR_BITS_13_BIT_Val << FLEX_SPI_CSR_BITS_Pos, FLEXCOM_SPI_DATA_BITS_14 = FLEX_SPI_CSR_BITS_14_BIT_Val << FLEX_SPI_CSR_BITS_Pos, FLEXCOM_SPI_DATA_BITS_15 = FLEX_SPI_CSR_BITS_15_BIT_Val << FLEX_SPI_CSR_BITS_Pos, FLEXCOM_SPI_DATA_BITS_16 = FLEX_SPI_CSR_BITS_16_BIT_Val << FLEX_SPI_CSR_BITS_Pos, /* Force the compiler to reserve 32-bit space for each enum value */ FLEXCOM_SPI_DATA_BITS_INVALID = 0xFFFFFFFF }FLEXCOM_SPI_DATA_BITS;
Summary
Identifies SPI bits per transfer
Description
This enumeration identifies number of bits per SPI transfer.
Remarks
None