1.5.14.19 NVMCTRL_FLASH_ROWSIZE Macro

C

The row size varies based on device family. Refer to the generated header file for the actual row size value.

Summary

Defines the size (in bytes) of a NVMCTRL Row.

Description

This constant defines the size (in bytes) of a NVM Row. It is recommended for the target application to use this constant in place hardcoded literals.

Remarks

None.