1.5.14.23 NVMCTRL_DATA_FLASH_ROWSIZE Macro

C

The data flash row size varies based on device family. Refer to the generated header file for the actual data flash row size value.

Summary

Defines the size (in bytes) of a NVMCTRL DATA_FLASH Row.

Description

This constant defines the size (in bytes) of a NVM DATA_FLASH Row. It is recommended for the target application to use this constant in place hardcoded literals.

Remarks

None.