1.17.14.2 POWER_Initialize Function

C

void POWER_Initialize( void );

Summary

Initializes Deep Sleep controller of Power module.

Description

This function initializes Deep Sleep controller of Power module.

Precondition

None.

Parameters

None.

Returns

None.

Example

POWER_Initialize();

Remarks

This function should only be called once during system initialization before any other Power function is called. This function is only available for the devices which has deep sleep controller. MHC will generate this function only for the selected devices accordingly. Check device datasheet for more information.