1.35.10.4 RSTC_ResetCauseGet Function

C

RSTC_RESET_CAUSE RSTC_ResetCauseGet (void)

Summary

Reports the cause of the last reset.

Description

This function returns the cause of the last reset.

Precondition

None.

Parameters

None.

Returns

Returns the cause of the last reset.

Example

if (RSTC_RESET_CAUSE_WDT_RESET == RSTC_ResetCauseGet())
{
    //Application related tasks
}

Remarks

None.