1.35.10.1 RSTC_Initialize Function

C

void RSTC_Initialize (void)

Summary

Initializes RSTC module with the user configuration

Description

This function initializes RSTC module of the device with the values configured in MHC GUI. Once the peripheral is initialized, RSTC APIs can be used to generate reset or to get the cause of reset.

Precondition

MHC GUI should be configured with the right values.

Parameters

None.

Returns

None.

Example

RSTC_Initialize();

Remarks

None.