1.34.21.6 SUPC_GPBRWrite Function
C
void SUPC_GPBRWrite (GPBR_REGS_INDEX reg, uint32_t data);
Summary
Writes data to the General Purpose Backup Register(GPBR)
Description
This functions is used to write the data to GPBR register.
Precondition
None
Parameters
Param | Description |
---|---|
reg | Identifies the GPBR register |
data | 32bit data to be stored into GPBR register |
Returns
None.
Example
SUPC_GPBRWrite (GPBR_REGS_2, 0x12345678);
Remarks
None.