1.14.9.10 EVIC_ExternalInterruptDisable Function
C
void EVIC_ExternalInterruptDisable( EXTERNAL_INT_PIN extIntPin );
Summary
Disables external interrupt on selected external interrupt pins.
Description
This function disables external interrupt on selected external interrupt pins.
Precondition
Iterrupt option for Corresponding pins must be enabled in EVIC manager.
Parameters
Param | Description |
---|---|
extIntPin | One or multiple external interrupt pins ORed from the enum EXTERNAL_INT_PIN |
Returns
None.
Example
// Disable external interrupt for INT1 pin EVIC_ExternalInterruptDisable(EXTERNAL_INT_1);
Remarks
None.