1.27.7.4 PLIB_L2CC_CleanInvalidateCache Function

C

void PLIB_L2CC_CleanInvalidateCache(void);

Summary

Cleans and Invalidates L2 cache entries.

Description

This function will clean all dirty entries and then mark all cache entries as invalid.

Precondition

PLIB_L2CC_Initialize has been called.

Parameters

None.

Returns

None.

Example

PLIB_L2CC_CleanInvalidateCache();