1.36.18.11 TCx_CHy_CompareInitialize Function
C
/* x = TC instance number, y= channel number */ void TCx_CHy_CompareInitialize ( void )
Summary
Initializes given TC channel in compare mode.
Description
This function initializes given instance of a TC channel in compare mode with the options selected in MCC GUI.
Precondition
MCC GUI should be configured with the desired values.
Parameters
None.
Returns
None.
Example
TCx_CHy_CompareInitialize();
Remarks
This function must be called before any other TC function is called. This function should only be called once during system initialization.