1.4.25.39 TCCx_CompareCommandSet Function
C
/* x = TCC instance number */
void TCCx_CompareCommandSet(TCC_COMMAND command);
Summary
Issues the command to TCC instance
Description
This function issues the command to control the counter by software
Precondition
TCCx_CompareInitialize() function must have been called first.
Parameters
Param | Description |
---|---|
command | software command |
Returns
None
Example
TCC0_CompareInitialize(); TCC0_CompareCommandSet(TCC_COMMAND_START_RETRIGGER);
Remarks
None.