1.34.25.17 TWIHS_SLAVE_TRANSFER_DIR Enum
C
/* TWIHS slave mode */ typedef enum { /* TWIHS Master is writing to slave */ TWIHS_SLAVE_TRANSFER_DIR_WRITE = 0, /* TWIHS Master is reading from slave */ TWIHS_SLAVE_TRANSFER_DIR_READ = 1, }TWIHS_SLAVE_TRANSFER_DIR;
Summary
Defines the enum for TWI data transfer direction.
Description
Defines the enum for TWI data transfer direction. The transfer direction of this type is returned by the TWIHSx_TransferDirGet() function.
Remarks
None.