1.39.10.18 NVMCTRL_FLASH_PAGESIZE Macro
C
The page size varies based on device family. Refer to the generated header file for the actual page size value.
Summary
Defines the size (in bytes) of a NVMCTRL Page.
Description
This constant defines the size (in bytes) of a NVM page. It is recommended for the target application to use this constant in place hardcoded literals.
Remarks
None.