1.39.10.24 NVMCTRL_ERROR Macros
C
The NVMCTRL errors vary based on device family. Refer to the generated header file for the actual error types and values.
Summary
Defines the NVMCTRL Error Type and Macros
Description
These constants define different NVMCTRL Error types and associated values. The NVMCTRL_ErrorGet() function should be used to get the error status.
Remarks
None