1.12.8.6 DMT_WindowIntervalGet Function
C
uint32_t DMT_WindowIntervalGet( void )
Summary
Returns the DMT window interval value.
Description
This function returns the DMT window interval value.
Precondition
DMT must be enabled using DMT_Enable().
Parameters
None.
Returns
The counter value.
Example
uint32_t value = 0;
DMT_Enable();
value = DMT_WindowIntervalGet();
Remarks
None.