1.40.23.57 TC_TIMER Macros and Typedefs

C

#define TC_TIMER_STATUS_NONE        0U
/*  overflow */
#define TC_TIMER_STATUS_OVERFLOW    TC_INTFLAG_OVF_Msk

/* match compare 1 */
#define TC_TIMER_STATUS_MATCH1      TC_INTFLAG_MC1_Msk

#define TC_TIMER_STATUS_MSK         (TC_TIMER_STATUS_OVERFLOW | TC_TIMER_STATUS_MATCH1)

/* Invalid timer status */
#define TC_TIMER_STATUS_INVALID     0xFFFFFFFFU

/* TC_TIMER_STATUS type */
typedef uint32_t TC_TIMER_STATUS;

Summary

Defines macros and typedefs associated with tc timer status

Description

Provides convenience macros and type definitions for status flags associated with timer mode of TC