1.40.23.54 TCx_Capture8bitChannel0Get Function
C
/* x = TC instance number */
uint8_t TCx_Capture8bitChannel0Get( void );
Summary
Reads capture value from channel 0.
Description
This function reads the captured value stored in CC[0]. Value can be read from interrupt routine or by polling.
Precondition
TCx_CaptureInitialize() function must have been called first.
Parameters
None.
Returns
Captured value from channel 0.
Example
uint8_t captureValue = 0;
TC0_CaptureInitialize();
TC0_CaptureStart();
captureValue = TC0_Capture8bitChannel0Get();
Remarks
None.