1.13.1.2 ADCHS_ModulesEnable Function
C
void ADCHS_ModulesEnable (ADCHS_MODULE_MASK modulesMask);
Summary
Enables the ADC modules
Description
This function enables ADC modules specified in modulessMask
Precondition
ADCHS_Initialize() function must have been called first for the associated instance.
Parameters
Param | Description |
---|---|
modulesMask | set of ADC modules |
Returns
None.
Example
ADCHS_Initialize(); ADCHS_ModulesEnable(ADCHS_MODULE0_MASK | ADCHS_MODULE3_MASK);
Remarks
This function does not disable channels which are not included in the module mask.